Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-92mm L X 92mm H
-
Width38.00mm
-
Air Flow110.18CFM (3.120 m3/min)
-
Static Pressure0.665inchH2O (16.90mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise55.0dB(A)
-
Power (Watts)12.00W
-
RPM4800RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)198g
-
Current Rating0.50A
-
Voltage Rating14.0-27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C