Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB0924HH

Data & Documents
Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    70.21CFM (1.988 m3/min)
  • Static Pressure
    0.242inchH2O (06.14mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    44.1dB(A)
  • Power (Watts)
    5.76W
  • RPM
    3200RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    128g
  • Current Rating
    0.24A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 276
    01 October, 2020
  • 71
    22 October, 2020