Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1212EHE-F00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    190.00CFM (5.380 m3/min)
  • Static Pressure
    0.700inchH2O (17.78mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    59.0dB(A)
  • Power (Watts)
    24.00W
  • RPM
    4000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    370g
  • Current Rating
    2.00A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 22
    29 November, 2015
  • 27
    27 September, 2020
  • 372
    18 May, 2012
  • 94
    01 October, 2020
  • 294
    30 September, 2020
  • 153
    31 October, 2020