Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1212HH-F00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    114.73CFM (3.249 m3/min)
  • Static Pressure
    0.288inchH2O (07.32mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    49.7dB(A)
  • Power (Watts)
    7.80W
  • RPM
    3100RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    205g
  • Current Rating
    0.65A
  • Voltage Rating
    07.0- 13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 55
    08 February, 2010
  • 31
    24 October, 2020