Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1212SHE-F00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    170.92CFM (4.840 m3/min)
  • Static Pressure
    0.563inchH2O (14.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    56.5dB(A)
  • Power (Watts)
    18.00W
  • RPM
    3600RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    370g
  • Current Rating
    1.50A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 66
    18 September, 2019
  • 513
    31 October, 2020
  • 53
    10 February, 2014
  • 144
    01 November, 2020