Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1224EH-F00

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    150.33CFM (4.257 m3/min)
  • Static Pressure
    0.489inchH2O (12.43mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    56.4dB(A)
  • Power (Watts)
    15.12W
  • RPM
    4000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    205g
  • Current Rating
    0.63A
  • Voltage Rating
    14.0 - 26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 162
    01 October, 2020
  • 738
    30 September, 2020
  • 64
    25 October, 2020