Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1224EHE

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    190.00CFM (5.380 m3/min)
  • Static Pressure
    0.700inchH2O (17.78mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    59.0dB(A)
  • Power (Watts)
    24.00W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+50⁰C
  • Weight gram (g)
    370g
  • Current Rating
    1.00A
  • Voltage Rating
    14.0-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 546
    01 October, 2020
  • 105
    30 September, 2020
  • 60
    27 September, 2020
  • 726
    30 September, 2020
  • 405
    23 August, 2020
  • 10
    20 October, 2020