Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1312SHE

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-127mm L X127mm H
  • Width
    38.00mm
  • Air Flow
    180.00CFM (5.097 m3/min)
  • Static Pressure
    0.642inchH2O (16.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    56.5dB(A)
  • Power (Watts)
    22.20W
  • RPM
    3450RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    470g
  • Current Rating
    1.85A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 101
    31 October, 2020
  • 19
    19 January, 2010
  • 108
    27 September, 2020
  • 20
    01 October, 2020
  • 25
    12 August, 2020