Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1324EHE

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-127mm L X127mm H
  • Width
    38.00mm
  • Air Flow
    200.02CFM (5.664 m3/min)
  • Static Pressure
    0.799inchH2O (20.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    59.5dB(A)
  • Power (Watts)
    28.80W
  • RPM
    3850RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    470g
  • Current Rating
    1.20A
  • Voltage Rating
    14.0-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 132
    01 October, 2020
  • 4
    24 October, 2020