Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesFFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-127mm L X127mm H
-
Width38.00mm
-
Air Flow160.01CFM (4.531 m3/min)
-
Static Pressure5.097inchH2O (12.80mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise53.0dB(A)
-
Power (Watts)14.40W
-
RPM3050RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)470g
-
Current Rating0.60A
-
Voltage Rating14.0-26.4VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C