Advanced Search

Stock Statues

Media Available

Environmental

Model: FFB1424UHE-M

Product Attributes
  • Series
    FFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-139.7mm L X 139.7mm H
  • Width
    38.00mm
  • Air Flow
    367.62CFM (10.410 m3/min)
  • Static Pressure
    1.644inchH2O (41.75mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    74.0dB(A)
  • Power (Watts)
    80.40W
  • RPM
    5500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    650g
  • Current Rating
    3.35A
  • Voltage Rating
    14.0-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    80000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 14
    01 October, 2020
  • 3
    29 October, 2020