Advanced Search

Stock Statues

Media Available

Environmental

Model: FFC0612DE-PP01

Data & Documents
Product Attributes
  • Series
    FFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    54.79CFM (1.550 m3/min)
  • Static Pressure
    1.182inchH2O (30.02mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    60.0dB(A)
  • Power (Watts)
    10.80W
  • RPM
    9000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    106g
  • Current Rating
    0.90A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 20
    01 July, 2020
  • 120
    27 September, 2020
  • 100
    01 June, 2020