Advanced Search

Stock Statues

Media Available

Environmental

Model: GFB0412GHS-CF00

Data & Documents
Product Attributes
  • Series
    GFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    56.00mm
  • Air Flow
    34.89CFM (0.988 m3/min)
  • Static Pressure
    2.397inchH2O (60.88mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    66.5dB(A)
  • Power (Watts)
    21.36W
  • RPM
    16100RPM
  • Termination
    6 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    84g
  • Current Rating
    1.78A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1645
    30 September, 2020