Advanced Search

Stock Statues

Media Available

Environmental

Model: GFB0412SHG-F00

Product Attributes
  • Series
    GFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    48.00mm
  • Air Flow
    24.00CFM (0.678 m3/min)
  • Static Pressure
    1.20inchH2O (30.48mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    60.0dB(A)
  • Power (Watts)
    10.20W
  • RPM
    12000RPM
  • Termination
    6 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    75g
  • Current Rating
    0.85A
  • Voltage Rating
    7.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 18
    30 June, 2020
  • 12
    04 January, 2016
  • 4
    29 November, 2015