Advanced Search

Stock Statues

Media Available

Environmental

Model: GFB0412SHS-DF00

Product Attributes
  • Series
    GFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    56.00mm
  • Air Flow
    30.23CFM (0.856 m3/min)
  • Static Pressure
    2.344inchH2O (59.55mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    63.0dB(A)
  • Power (Watts)
    13.20W
  • RPM
    15000RPM
  • Termination
    6 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    83g
  • Current Rating
    1.10A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1
    02 November, 2014
  • 394
    30 September, 2020
  • 128
    27 August, 2017