Advanced Search

Stock Statues

Media Available

Environmental

Model: GFC03812HG-DV46

Data & Documents
Product Attributes
  • Series
    GFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-38mm L X 38mm H
  • Width
    48.00mm
  • Air Flow
    26.42CFM (0.748 m3/min)
  • Static Pressure
    3.866nchH2O (98.20mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    64.0dB(A)
  • Power (Watts)
    18.24W
  • RPM
    21700RPM
  • Termination
    8 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    75g
  • Current Rating
    1.52A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 702
    30 September, 2020