Advanced Search

Stock Statues

Media Available

Environmental

Model: GFC0412DS-DU49

Product Attributes
  • Series
    GFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    56.00mm
  • Air Flow
    35.85CFM (1.015 m3/min)
  • Static Pressure
    3.985inchH2O (101.22mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    68.5dB(A)
  • Power (Watts)
    22.20W
  • RPM
    23000RPM
  • Termination
    8 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    83g
  • Current Rating
    1.85A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 8
    31 October, 2020