Advanced Search

Stock Statues

Media Available

Environmental

Model: GFC0412DS-TP01

Product Attributes
  • Series
    GFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    56.00mm
  • Air Flow
    30.50CFM (0.864 m3/min)
  • Static Pressure
    1.726inchH2O (43.83mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    61.0dB(A)
  • Power (Watts)
    12.00W
  • RPM
    15300RPM
  • Termination
    8 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    90g
  • Current Rating
    1.00A
  • Voltage Rating
    05.5-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1024
    01 October, 2019
  • 24
    01 October, 2020
  • 512
    29 September, 2019
  • 27
    25 October, 2020
  • 8470
    30 September, 2020