Advanced Search

Stock Statues

Media Available

Environmental

Model: GFC0624DW-DT48

Data & Documents
Product Attributes
  • Series
    GFC
  • Part Status
    Active
  • Voltage Rated
    21 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    76.00mm
  • Air Flow
    69.44CFM (1.996 m3/min)
  • Static Pressure
    3.025inchH2O (76.83mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    71.5dB(A)
  • Power (Watts)
    31.20W
  • RPM
    11300RPM
  • Termination
    8 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    260g
  • Current Rating
    1.40A
  • Voltage Rating
    18.0-26.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 121
    30 October, 2020