Advanced Search

Stock Statues

Media Available

Environmental

Model: GFC0812DS-CMA8

Data & Documents
Product Attributes
  • Series
    GFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    56.00mm
  • Air Flow
    90.12CFM (2.552 m3/min)
  • Static Pressure
    3.827inchH2O (97.21mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    72.6dB(A)
  • Power (Watts)
    26.04W
  • RPM
    12000RPM
  • Termination
    8 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    340g
  • Current Rating
    2.17A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 711
    31 October, 2020
  • 828
    26 May, 2019