Advanced Search

Stock Statues

Media Available

Environmental

Model: GFC0812DW-TD2G

Data & Documents
Product Attributes
  • Series
    GFC
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    76.00mm
  • Air Flow
    177.10CFM (5.015 m3/min)
  • Static Pressure
    4.502inchH2O (114.35mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    80.0dB(A)
  • Power (Watts)
    99.24W
  • RPM
    13500RPM
  • Termination
    8 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    388g
  • Current Rating
    8.27A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1225
    30 September, 2020