Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0412EHN-TP06

Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    21.83CFM (0.618 m3/min)
  • Static Pressure
    1.431inchH2O (36.334mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    54.5dB(A)
  • Power (Watts)
    6.00W
  • RPM
    16000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    47g
  • Current Rating
    0.50A
  • Voltage Rating
    10.8 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 567
    01 October, 2020
  • 576
    01 May, 2020
  • 2109
    27 September, 2020
  • 1253
    30 September, 2020
  • 282
    23 July, 2020
  • 288
    29 September, 2019