Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0512EHF

Data & Documents
Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    32.00mm
  • Air Flow
    31.55CFM (0.894 m3/min)
  • Static Pressure
    1.051inchH2O (26.71mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    51.2dB(A)
  • Power (Watts)
    6.48W
  • RPM
    10000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    58g
  • Current Rating
    0.54A
  • Voltage Rating
    05.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1853
    30 September, 2020
  • 980
    01 October, 2020
  • 155
    24 October, 2020