Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0612EHE-F00

Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    50.43CFM (1.428 m3/min)
  • Static Pressure
    1.203inchH2O (30.56mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    54.0dB(A)
  • Power (Watts)
    7.56W
  • RPM
    9000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    130g
  • Current Rating
    0.63A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 120
    01 February, 2020
  • 1562
    30 September, 2020
  • 147
    30 June, 2019
  • 128
    20 October, 2020