Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0824UHE-F00

Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    107.30CFM (3.038 m3/min)
  • Static Pressure
    1.368inchH2O (34.75mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    61.0dB(A)
  • Power (Watts)
    18.48W
  • RPM
    7500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    200g
  • Current Rating
    0.77A
  • Voltage Rating
    14.0-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 680
    30 September, 2020
  • 240
    25 October, 2020
  • 94
    01 October, 2020
  • 84
    29 October, 2020