Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0848GHE

Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    86.44CFM (2.448 m3/min)
  • Static Pressure
    0.898inchH2O (22.80mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    55.5dB(A)
  • Power (Watts)
    12.96W
  • RPM
    6100RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    201g
  • Current Rating
    0.27A
  • Voltage Rating
    28.0-56.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 90
    01 February, 2020
  • 30
    30 September, 2020
  • 70
    20 October, 2020