Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0912DHE

Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    175.03CFM (4.957 m3/min)
  • Static Pressure
    1.819inchH2O (46.21mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    66.5dB(A)
  • Power (Watts)
    37.20W
  • RPM
    8000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    250g
  • Current Rating
    3.10A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 48
    01 September, 2019
  • 6
    25 October, 2020