Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0948EHE

Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    103.67CFM (2.936 m3/min)
  • Static Pressure
    0.691inchH2O (17.56mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    54.0dB(A)
  • Power (Watts)
    10.08W
  • RPM
    4800RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    250g
  • Current Rating
    0.21A
  • Voltage Rating
    28.0-56.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 38
    01 October, 2020
  • 21
    31 October, 2020