Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB1212UHE

Product Attributes
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    252.85CFM (7.16 m3/min)
  • Static Pressure
    1.412inchH2O (35.877mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    66.5dB(A)
  • Power (Watts)
    48.00W
  • RPM
    5500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    380g
  • Current Rating
    4.00A
  • Voltage Rating
    08.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 100
    19 January, 2010
  • 64
    01 February, 2020
  • 181
    31 October, 2020
  • 36
    27 November, 2020