Advanced Search

Stock Statues

Media Available

Environmental

Model: PFM0612XHEB7T

Product Attributes
  • Series
    PFM
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    64.44CFM (1.825 m3/min)
  • Static Pressure
    2.343inchH2O (59.52mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    65.1dB(A)
  • Power (Watts)
    13.80W
  • RPM
    18500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    99g
  • Current Rating
    1.15A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 95
    01 October, 2020
  • 174
    24 October, 2020