Advanced Search

Stock Statues

Media Available

Environmental

Model: PFR0612XHE-SP00

Product Attributes
  • Series
    PFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    76.16CFM (2.157 m3/min)
  • Static Pressure
    3.185inchH2O (80.90mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    67.7dB(A)
  • Power (Watts)
    27.60W
  • RPM
    16500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    130g
  • Current Rating
    2.30A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1665
    30 September, 2020
  • 278
    01 October, 2020
  • 12
    27 September, 2020
  • 23
    20 August, 2020