Advanced Search

Stock Statues

Media Available

Environmental

Model: PFR0812DHE-F00

Data & Documents
Product Attributes
  • Series
    PFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    109.70CFM (3.106 m3/min)
  • Static Pressure
    2.187inchH2O (55.55mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    66.0dB(A)
  • Power (Watts)
    25.20W
  • RPM
    --
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    260g
  • Current Rating
    2.10A
  • Voltage Rating
    07.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found