Advanced Search

Stock Statues

Media Available

Environmental

Model: PFR0812XHE-SP00

Product Attributes
  • Series
    PFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    134.292CFM (3.800 m3/min)
  • Static Pressure
    3.00inchH2O (76.20mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    71.5dB(A)
  • Power (Watts)
    42.00W
  • RPM
    13300RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    260g
  • Current Rating
    3.50A
  • Voltage Rating
    09.0-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 33
    01 October, 2020
  • 42
    27 September, 2020
  • 12
    22 October, 2020
  • 1742
    30 September, 2020