Advanced Search

Stock Statues

Media Available

Environmental

Model: PFR0848XHE-DV82

Data & Documents
Product Attributes
  • Series
    PFR
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    144.18CFM (4.080 m3/min)
  • Static Pressure
    3.457inchH2O (87.80mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    73.0dB(A)
  • Power (Watts)
    --
  • RPM
    13800RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    240g
  • Current Rating
    1.00A
  • Voltage Rating
    36.0-56.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    30000 Hrs@55⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 216
    30 September, 2020
  • 180
    20 October, 2020
  • 267
    01 October, 2020