Advanced Search

Stock Statues

Media Available

Environmental

Model: PFR1212DHE-F00

Data & Documents
Product Attributes
  • Series
    PFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    254.34CFM (7.202 m3/min)
  • Static Pressure
    1.438inchH2O (36.513mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    68.5dB(A)
  • Power (Watts)
    44.40W
  • RPM
    7400RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    410g
  • Current Rating
    3.70A
  • Voltage Rating
    08.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 36
    24 October, 2020