Advanced Search

Stock Statues

Media Available

Environmental

Model: QFR0812DE-F00

Data & Documents
Product Attributes
  • Series
    QFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    105.21CFM (2.991m3/min)
  • Static Pressure
    1.335inchH2O (33.91mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    60.0dB(A)
  • Power (Watts)
    13.80W
  • RPM
    9000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    160g
  • Current Rating
    1.15A
  • Voltage Rating
    10.8-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 256
    27 August, 2017
  • 369
    01 October, 2020