Advanced Search

Stock Statues

Media Available

Environmental

Model: QFR0812SH-F00

Data & Documents
Product Attributes
  • Series
    QFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    54.57CFM (1.545 m3/min)
  • Static Pressure
    0.331inchH2O (8.400mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    41.2dB(A)
  • Power (Watts)
    3.96W
  • RPM
    4300RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    115g
  • Current Rating
    0.33A
  • Voltage Rating
    05.0- 13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1932
    26 January, 2020
  • 3565
    01 October, 2020
  • 511
    27 October, 2020
  • 11515
    30 September, 2020