Advanced Search

Stock Statues

Media Available

Environmental

Model: QFR0812UHEYDW

Data & Documents
Product Attributes
  • Series
    QFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    105.21CFM (2.979 m3/min)
  • Static Pressure
    1.335inchH2O (33.91mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    60.0dB(A)
  • Power (Watts)
    13.80W
  • RPM
    9000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    160g
  • Current Rating
    1.15A
  • Voltage Rating
    10.8-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    61320 Hrs@45⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 362
    06 September, 2018
  • 90
    01 October, 2020
  • 286
    30 September, 2020
  • 3660
    27 September, 2020
  • 170
    25 October, 2020