Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesQFR
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-80mm L X 80mm H
-
Width38.00mm
-
Air Flow59.62CFM (1.688 m3/min)
-
Static Pressure0.476inchH2O (12.08mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise44.4dB(A)
-
Power (Watts)3.48W
-
RPM5200RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)160g
-
Current Rating0.29A
-
Voltage Rating07.0-13.2VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C