Advanced Search

Stock Statues

Media Available

Environmental

Model: QFR0824SH-DT50

Data & Documents
Product Attributes
  • Series
    QFR
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    54.57CFM (1.545 m3/min)
  • Static Pressure
    0.331inchH2O (8.400mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    41.2dB(A)
  • Power (Watts)
    4.08W
  • RPM
    4300RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    88g
  • Current Rating
    0.17A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 110
    01 October, 2020
  • 211
    30 September, 2020
  • 364
    25 October, 2020