Advanced Search

Stock Statues

Media Available

Environmental

Model: QFR0912VH-SP00

Product Attributes
  • Series
    QFR
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    70.24CFM (1.989 m3/min)
  • Static Pressure
    0.551inchH2O (13.99mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    45.0dB(A)
  • Power (Watts)
    4.80W
  • RPM
    4200RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    110g
  • Current Rating
    0.40A
  • Voltage Rating
    10.8- 13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 139
    24 October, 2020
  • 282
    30 September, 2020
  • 144
    01 October, 2020