Advanced Search

Stock Statues

Media Available

Environmental

Model: QFR1224GHE-SP01

Product Attributes
  • Series
    QFR
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    210.38CFM (5.957 m3/min)
  • Static Pressure
    1.170inchH2O (29.179mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    64.0dB(A)
  • Power (Watts)
    22.56W
  • RPM
    6000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    330g
  • Current Rating
    0.94A
  • Voltage Rating
    16.0-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 99
    25 October, 2020
  • 10
    30 September, 2020
  • 34
    01 October, 2020