Advanced Search

Stock Statues

Media Available

Environmental

Model: SFB0412VH-F00

Data & Documents
Product Attributes
  • Series
    SFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-196mm L X 109mm H
  • Width
    33.00mm
  • Air Flow
    90.99CFM (2.577 m3/min)
  • Static Pressure
    2.694nchH2O (68.43mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach)
  • Noise
    67.0dB(A)
  • Power (Watts)
    55.20W
  • RPM
    5300RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    385.0g
  • Current Rating
    4.60A
  • Voltage Rating
    07.0-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 12
    01 October, 2020
  • 21
    30 September, 2020
  • 72
    27 September, 2020
  • 20
    31 October, 2020