Advanced Search

Stock Statues

Media Available

Environmental

Model: TFA0412BN-CN

Data & Documents
Product Attributes
  • Series
    TFA
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    22.20CFM (0.629 m3/min)
  • Static Pressure
    1.617inchH2O (41.08mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    50.8dB(A)
  • Power (Watts)
    5.04W
  • RPM
    15600RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    47g
  • Current Rating
    0.42A
  • Voltage Rating
    8.0 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 576
    29 September, 2020