Advanced Search

Stock Statues

Media Available

Environmental

Model: THA0412AD

Data & Documents
Product Attributes
  • Series
    THA
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    20.00mm
  • Air Flow
    20.56CFM (0.582 m3/min)
  • Static Pressure
    1.385inchH2O (35.16mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    52.0dB(A)
  • Power (Watts)
    5.16W
  • RPM
    15600RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -25~+70⁰C
  • Weight gram (g)
    25g
  • Current Rating
    0.43A
  • Voltage Rating
    7.0 - 15.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 9370
    30 September, 2020
  • 22
    30 September, 2020
  • 112
    01 October, 2020
  • 576
    25 October, 2020
  • 336
    26 April, 2020
  • 1655
    25 October, 2020