Advanced Search

Stock Statues

Media Available

Environmental

Model: THA0412BN

Data & Documents
Product Attributes
  • Series
    THA
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    29.52CFM (0.830 m3/min)
  • Static Pressure
    2.40inchH2O (61.06mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    59.0dB(A)
  • Power (Watts)
    10.68W
  • RPM
    19000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    46g
  • Current Rating
    0.89A
  • Voltage Rating
    7.0 -13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 4533
    30 September, 2020
  • 576
    01 October, 2020
  • 418
    22 October, 2020
  • 1554
    27 September, 2020