Advanced Search

Stock Statues

Media Available

Environmental

Model: THA0948BE

Data & Documents
Product Attributes
  • Series
    THA
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    189.67CFM (5.371 m3/min)
  • Static Pressure
    3.026inchH2O (76.85mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    71.0dB(A)
  • Power (Watts)
    67.20W
  • RPM
    9500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    500g
  • Current Rating
    1.40A
  • Voltage Rating
    30.0-56.0VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found