Advanced Search

Stock Statues

Media Available

Environmental

Model: THA1248BE

Data & Documents
Product Attributes
  • Series
    THA
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    318.19CFM (9.010 m3/min)
  • Static Pressure
    3.091inchH2O (78.50mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    72.0dB(A)
  • Power (Watts)
    99.36W
  • RPM
    7600RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    500g
  • Current Rating
    2.07A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 78
    01 October, 2020
  • 208
    10 February, 2014
  • 241
    30 September, 2020
  • 38
    22 October, 2020