Advanced Search

Stock Statues

Media Available

Environmental

Model: THB0648BE

Data & Documents
Product Attributes
  • Series
    THB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    68.60CFM (1.943 m3/min)
  • Static Pressure
    2.886inchH2O (73.30mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    61.5dB(A)
  • Power (Watts)
    16.32W
  • RPM
    14700RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    130g
  • Current Rating
    0.34A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 149
    01 October, 2020
  • 3
    08 September, 2020