Advanced Search

Stock Statues

Media Available

Environmental

Model: THB1248B-A

Data & Documents
Product Attributes
  • Series
    THB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    25.40mm
  • Air Flow
    186.57CFM (5.285 m3/min)
  • Static Pressure
    0.962inchH2O (24.43mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    59.0dB(A)
  • Power (Watts)
    19.20W
  • RPM
    5300RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    198g
  • Current Rating
    0.40A
  • Voltage Rating
    36.0 - 75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 20
    27 October, 2020
  • 74
    01 September, 2020